text.skipToContent text.skipToNavigation

30A NEMA L1030 Flanged Outlet, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TurnlokĀ® Flanged Outlet 3-Wire 30A 125/250V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Interior components constructed of high-grade brass material for physical and electrical integrity.
  • High-impact thermoplastic housing withstands on-the-job abuse.
  • Ratings and NEMA configurations are clearly visible on flange face, for fast I.D. while in use.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
UPC Number 785007103038
Country Of Origin Mexico
Application Sector Industrial
Standard UL Listed
Dimensions
Product Width US 3.12 in
Product Depth US 1.765 in
Technical Information
Phase Three
Number of Wires 3
Amperage 30 A
Number of Poles Double Pole
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;