![](https://cdn2.webdamdb.com/1280_kctRrLKmHFo1.jpg?1604981506)
30A NEMA L1230 Flanged Inlet, Gray
L1230FI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Flanged Inlet 3-Wire 30A 480V TurnlokĀ®
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007123029 | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL Listed |
Dimensions
Product Width US | 3.12 in | ||
Product Depth US | 1.75 in |
Technical Information
Phase | Three | ||
Number of Wires | 3 | ||
Amperage | 30 A | ||
Number of Poles | Double Pole | ||
Voltage | 480.0 V |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1