text.skipToContent text.skipToNavigation

30A NEMA L1630 Connector - Black Back, White Front Body

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Turnlok® Connector 4-Wire 30A 3-Phase 480V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quick-thread assembly screws and cord-grip screws come backed-out, ready-to-wire.
  • Industrial-strength, brass alloy plug blades and connector contacts resist heat rise, provide excellent conductivity.
  • Raised ribs provide non-slip gripping profile for turning to lock and unlock.
  • Double dovetail design provides superior protection against cord pull-out forces.
  • Impact- and corrosion-resistant durable nylon 6 shell material.
  • Rounded back contour reduces snags and hang-ups on the job site.
  • Scallop shell design provides non-slip gripping surface for insertion and withdrawal.
  • Visible stamped NEMA configuration and device rating.
  • New-design external cord grips provide visible assurance of safe and proper cord retention.
  • Integral flexible rubber cord grommet conforms to and seals around SO cord to provide protection from oils, water, or chips entering wiring chamber.

Specifications

General Info
Product Line Pass & Seymour
Color Black
UPC Number 785007163018
Country Of Origin Mexico
Application Sector Industrial
Standard UL 498
Dimensions
Product Width US 2.2 in
Product Length US 3.33 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  146159
cULus Listed  Yes
Technical Information
Number of Wires 3
Amperage 30 A
Number of Poles Double Pole
Wire Size 4
Voltage 480.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;