text.skipToContent text.skipToNavigation

30A NEMA L930 Single Receptacle

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Turnlok® Single Receptacle, 3-Wire 30A 600V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compact, impact-resistant nylon face and body are ultrasonically welded together for unrivaled strength.
  • Face color coding by voltage facilitates locating and mating of proper devices.
  • One piece, high-grade brass contacts offer excellent conductivity and heat-rise resistance.
  • Clearly marked NEMA configuration, rating, and third-party listing on each unit's face.
  • Single-piece, solid brass mounting strap is free of easily loosened rivets found on other brands.
  • Side and external screw-pressure-plate back wire capability.
  • Accepts #14 - #10 AWG.

Specifications

General Info
Product Line Pass & Seymour
UPC Number 785007293050
Country Of Origin Mexico
Application Sector Commercial
Standard UL 498
Dimensions
Product Width US 1.61 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Phase Three
Number of Wires 3
Amperage 30 A
Number of Poles Double Pole
Wire Size 18 - 10 AWG
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;