text.skipToContent text.skipToNavigation

30A Non-NEMA 3 Wire - Single Receptacle, Grounding

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Receptacle Single 30A 125/250V TurnlokĀ®
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compact, impact-resistant nylon face and body are ultrasonically welded together for unrivaled strength.
  • Face color coding by voltage facilitates locating and mating of proper devices.
  • One piece, high-grade brass contacts offer excellent conductivity and heat-rise resistance.
  • Clearly marked NEMA configuration, rating, and third-party listing on each unit's face.
  • Single-piece, solid brass mounting strap is free of easily loosened rivets found on other brands.
  • Side and external screw-pressure-plate back wire capability.
  • Accepts #14 - #10 AWG.

Specifications

General Info
Product Line Pass & Seymour
UPC Number 785007333077
Country Of Origin Mexico
Application Sector Industrial
Standard UL Listed
Dimensions
Product Width US 1.437 in
Product Depth US 0.97 in
Product Height US 2.375 in
Technical Information
Phase Three
Number of Wires 3
Amperage 30 A
Number of Poles Double Pole
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;