Conn CA STYL 50A 250V CS6364
CS6364
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Connector California Standard Style 50A 125/250V TurnlokĀ®
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007636406 | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL 498 |
Dimensions
Product Width US | 2.26 in | ||
Product Height US | 2.26 in | ||
Product Length US | 3.9 in |
Technical Information
Number of Wires | 3 | ||
Amperage | 50 A | ||
Number of Poles | Double Pole | ||
Wire Size | 4 | ||
Voltage | 125.0 V |
Resources
Cutsheet
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
do they make these connectors in a wet location configuration?
Hello,
Unfortunately, Pass & Seymour does not have a water-tight configuration of part number CS6364 ( Non-Nema).
Best Regards,
Justin
Date published: 2023-09-07
Hi, I had one of your P&S CS6364 on a brand new temp power cord catch fire on a 20A load. After cutting the power and examining it, the neutral terminal was the culprit. The cord, breakers, and load all checked out good. What happened?
Please contact our Technical Support team regarding this issue with pictures and application information so we can have QA research the cause for you. Here is our contact information to either call or email them:
Legrand/Pass & Seymour products
1.844.957-3783
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-09-07
Does this connector terminate to (2) live poles plus neutral & ground?
Yes, X & Y terminals are for 2 HOTS, W terminal is for NEUTRAL, and GROUND.
Date published: 2023-02-17
Can the center pin be removed from CS6364?
The center pin is not removable on the CS6364 connector.
Date published: 2024-07-03
I have the Male what is the female cat no.
Thank you for your question regarding California Standard Style 50amp 125/250 volt Turnlok Connector(Model # CS6364).
The matching male plug is CS6365:
https://www.legrand.us/passandseymour/turnlok-devices/california-standard-and-corrosion-resistant/california-standard/plug/cs6365.aspx
Date published: 2020-02-06
Bazaarvoice SAP Hybris Integration Version 2.8.1