2-Pole 3-Wire 600VAC/250VDC Plug
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007376302 | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL498, CSA C22.2 No. 42 |
Technical Information
Number of Wires | 3 | ||
Amperage | 50 A | ||
Voltage | 600.0 V | ||
Environmental Conditions | Consult the Factory |
Resources
Cutsheet
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1