text.skipToContent text.skipToNavigation

Heavy Duty Ground Continuity Monitoring (GCM) Connector, Black and White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TurnlokĀ® GCM CONN 3W 15A 250V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Integral indication of ground continuity and power status. Continuous monitoring enhances personnel safety and adds convenience.
  • Dual, bright LED indicators with 360 degrees visibility. Green LEDs indicate proper ground continuity and power status. Red LEDs indicate ground continuity loss or reversed polarity. No LED indicates open hot, open neutral, or hot to ground cross. For 250V configurations: Hot to ground cross will be indicated by a green and red LED.
  • NEMA configurations always visible for fast identification without disconnecting.
  • Exclusive neoprene dust shield on devices seals cable entry. Optional weatherproof boots (sold separately).
  • Chemical- and impact-resistant nylon housing features horizontal, easy-grip ribs on back body.
  • Exclusive, rugged two-piece cord grip (15 Amp only) accepts a wide range of cord widths. Provides uniform pressure for superior retention of conductors.
  • Recessed cord-grip screw reduces screwdriver slippage, improves safety. Quick-thread tri-drive assembly and cord-grip screws come backed-out and ready-to-wire.
  • Color-coded terminal screws are backed-out for fast installation.
  • Industrial-strength, brass alloy plug blades and connector contacts resist heat rise, provide excellent conductivity.

Specifications

General Info
Product Line Pass & Seymour
Color Black
UPC Number 785007236743
Country Of Origin Mexico
Application Sector Industrial
Standard UL Listed
Dimensions
Product Width US 1.516 in
Product Length US 2.638 in
Listing Agencies / 3rd Party Agencies
cULus ListedĀ  Yes
Technical Information
Phase Three
Number of Wires 3
Amperage 15 A
Number of Poles Double Pole

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;