Non-NEMA 3 Wire Plug - Black Back, White Front Body
S2348DF
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Non-Nema Plug, 14amp 125-480V, IP20 Suitability Back Front Body
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Quick-thread assembly screws and cord-grip screws come backed-out, ready-to-wire.
- Industrial-strength, brass alloy plug blades and connector contacts resist heat rise, provide excellent conductivity.
- Raised ribs provide non-slip gripping profile for turning to lock and unlock.
- Double dovetail design provides superior protection against cord pull-out forces.
- Impact- and corrosion-resistant durable nylon 6/6 shell material.
- Rounded back contour reduces snags and hang-ups on the job site.
- Scallop shell design provides non-slip gripping surface for insertion and withdrawal.
- Visible stamped NEMA configuration and device rating.
- New-design external cord grips provide visible assurance of safe and proper cord retention.
- Integral flexible rubber cord grommet conforms to and seals around SO cord to provide protection from oils, water, or chips entering wiring chamber.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007659757 | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL 498 |
Dimensions
Product Width US | 1.406 in | ||
Product Length US | 1.8 in |
Technical Information
Phase | Three | ||
Number of Wires | 3 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 18 - 0 AWG | ||
Voltage | 125.0 V |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what diameter cord works with the S2348DF plug?
Thank you for your inquiry. Please review the following information:
Part #: S2348DF
• 3-wire: .750 in. (10/3 S Type)
• The outer diameter of the insulation must remain under 1.0 inch.
Date published: 2024-05-13
What is the connector body part number associated with this plug?
Hello,
We only offer a flanged outlet part number S2347 that goes with this plug.
https://www.legrand.us/wiring-devices/plugs-and-connectors/turnlok/non-nema-3-wire-flanged-outlet/p/s2347?text=S2347
Thank you,
Date published: 2023-05-02
Is there a single receptacle available that would mate with the S2348DF? Customer is trying to match existing fixture power hook flanged receptacle S2347 and would like something that would mount in a garvin cover on a ceiling mounted box.
Hello the only mate we have available for the S2348DF is the S2347 which is a flanged outlet
Date published: 2023-02-24
Do you have a PDF document showing the assembly instructions for wiring of this connector (S2348DF)? (i.e. preferred wire strip lengths, cable jacket strip lengths, screw torques, etc...)
These are non-NEMA devices able to handle up to 14 Amps and any Voltage from 125 to 480VAC.
S2348DF is generally used for signs and can be wired any way the customer needs.
The customer matches the wiring to the power needs of the sign.
S2348DF (Plug) and S2347 (FO) need to be wired the same.
S2348DFHT and S2348DFHOL are marked to be wired X, Y, G per special customer request.
The terminal screw torque specs is 14in lbs and the device has the strip gauge on it's body.
Date published: 2020-11-23
Is the S2348DF UL Listed?
The S2348DF is not UL “LISTED”, but it is “RECOGNIZED” by UL as a component in a wiring system.
Date published: 2020-05-27
S2348DF does not show up in the catalogs and need part #'s for plug and receptacle. Thank You
Thank you for your question regarding Pass & Seymour NON-NEMA 3 WIRE PLUG - BLACK BACK, WHITE FRONT BODY(Model # S2348DF).
The S2348DF is in our current catalog(Page H-26) and the mate we have is the S2347(Flanged Outlet).
https://www.legrand.us/passandseymour/turnlok-devices/industrial-spec-grade-turnlok-locking-devices/15-amp-non-nema/misc-14-amp-non-nema/s2348df.aspx
https://www.legrand.us/search.aspx?q=s2347
Date published: 2019-07-08
Bazaarvoice SAP Hybris Integration Version 2.8.1