Rubber Dust-Tight Locking Plug, Yellow
2648
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Locking Dust-Tight Rubber Plug, 20amp 250volt, NEMA Configuration L6-20
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Thermoplastic elastomer (TPV) construction stands up to impacts,oils, chemicals, heat, and weather
- Two Screw cable clamp secures wire and provides superior strain relief
- Quick lead assembly screws aid in a fast installation
- Industrial strength, brass blades and contacts resist heat rise while providing excellent conductivity
- Keyed body and cover for easy assembly and alignment
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Yellow | ||
UPC Number | 785007033755 | ||
Country Of Origin | United States | ||
Standard | UL Listed, CSA Listed |
Dimensions
Product Width US | 2.14 in | ||
Product Length US | 3.05 in |
Technical Information
Phase | Single | ||
Number of Wires | 3 | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Voltage | 250.0 V | ||
Environmental Conditions | Moisture Resistance NEMA 4, 4X, 12, 6, 6P/IP65, 66, 67 (Plug & Connector only) Flammability UL94V0 (boxes & wiring device interiors) Operating Temperature -40°C (without impact) to +60°C continuous UV resistance All exposed material s are UV stabilized |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1