text.skipToContent text.skipToNavigation

Series 18 In-Line Connectors

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Series 18 In Line Connectors - fivemale
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Interchangeable with Canadian CAM devices from other manufacturers. Ball nose design achieves NEMA 3R, 4 rating. Designed specifically for Sea Way cable. Accepts #6 through 4/0 size wire. Double set screws for premium wire retention. Locking screw prevents contact from rotating inside housing.

Specifications

General Info
Product Line Pass & Seymour
Color Black
UPC Number 785007255003
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard UL, cUL, cCSAus
Dimensions
Product Length US 6.8 in
Technical Information
Amperage 400 A
Number of Poles Single Pole
Wire Size 2/0
Voltage 600.0 V
Environmental Conditions Operating Temperature: Maximum continuous +75°C, minimum -40°C without impact: Flammability UL94 V2: Enclosure: NEMA Type 3R and 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;