![](https://cdn2.webdamdb.com/1280_I7vWlKA5gWt8.jpg?1604981587)
Turnlok® 30A, 3Ф480V Watertight Single Receptacle, Black
69W76BK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Pass and Seymour Turnlok watertight receptacles feature impact-resistant Valox lids, cover plates and receptacle bodies that withstand impacts, chemical and corrosion. Ideal for the harsh environments typically found in food and beverage processing plants, petrochemical plants, marinas and ship building locations, mining locations, mills and more.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Impact-resistant Valox lid, cover plate and receptacle body withstand impacts, chemicals and corrosion.
- Spring-loaded flip cover provides protection when device is not in use.
- Stainless-steel hinge spring and pin ensure corrosion resistance.
- For covering patents, see www.legrand.us/patents.
- Dielectric Strength, Connectors: 2000V AC if rated 300V or less, 3000V AC if rated above 300V. Plugs: 2500V AC if rated 300V or less, 3500V AC if rated above 300V.
- Wire Size: #14 - #10 AWG Copper Conductor Only
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007040678 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | UL Listed, CSA Listed |
Dimensions
Product Width US | 1.85 in | ||
Product Depth US | 4.03 in | ||
Product Height US | 1.85 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes |
Technical Information
Dielectric Strength | Connectors: 2000V AC if rated 300V or less, 3000V AC if rated above 300V. Plugs: 2500V AC if rated 300V or less, 3500V AC if rated above 300V. | ||
Phase | Three | ||
Connection | Screw Terminals | ||
Number of Wires | 3 | ||
Temperature Rating | -40° - 60° C | ||
Amperage | 30 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Voltage | 480.0 V | ||
Environmental Conditions | UL94 HB |
Resources
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1