text.skipToContent text.skipToNavigation

Turnlok® 30A L14-30 Locking Plug

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

3-Pole, 4-Wire, 30A, 125V/250V, NEMA L14-30P, IP20 suitability, cable compatibility 0.225-in to 1.15-in diameter.

 

Used to plug/unplug a load consuming a maximum of 30A under a voltage of 250V between the two hot wires and 125V between the hot and the neutral wires to a connection to an electric power supply while protecting the user from direct contact with live parts for 20 years.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quick-thread assembly screws and cord-grip screws come backed-out, ready-to-wire.
  • Industrial-strength, brass alloy plug blades and connector contacts resist heat rise, provide excellent conductivity.
  • Raised ribs provide non-slip gripping profile for turning to lock and unlock.
  • Double dovetail design provides superior protection against cord pull-out forces.
  • Impact- and corrosion-resistant durable nylon 6 shell material.
  • Rounded back contour reduces snags and hang-ups on the job site.
  • Scallop shell design provides non-slip gripping surface for insertion and withdrawal.
  • Visible stamped NEMA configuration and device rating.
  • New-design external cord grips provide visible assurance of safe and proper cord retention.
  • Integral flexible rubber cord grommet conforms to and seals around SO cord to provide protection from oils, water, or chips entering wiring chamber.

Specifications

General Info
Product Line Pass & Seymour
Color Black
UPC Number 785007143041
Country Of Origin Mexico
Application Sector Industrial
Standard UL498, FSUL WC596, CSA, NEMA WD-1 and WD-6
Dimensions
Product Width US 2.2 in
Product Depth US 3.75 in
Product Height US 2.2 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  146159
cULus Listed  Yes
Technical Information
Number of Wires 4
Amperage 30 A
Number of Poles Double Pole
Wire Size 4
Voltage 125/250 V
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
Are the Turnlok plugs and connector bodies BAA compliant ?

Asked by: Scott
Thank you for your inquiry. Please contact Pass & Seymour Technical Support for Buy American Act compliance support (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us. Best Regards, Technical Support
Answered by: Justin
Date published: 2024-03-19

Is this a  3 phase plug?

Asked by: David
No, a Nema L14-30P plug is not a 3phase configuration.
Answered by: Legrand Technical Support
Date published: 2022-08-23

Can I use this plug on a dryer Cord

Asked by: Mike
Yes, if our dryer is rated for 30amp, 125/250V.
Answered by: Legrand Technical Support
Date published: 2022-01-11

What is the purpose of holes in the plug blades? On a 20A 125/250v L1420P?

Asked by: Bart
They were originally used to help secure the plug into the receptacle, but modern day receptacles don't even have an internal "bump" to snap into the hole anymore. By NEC code they are no longer required but our plug blades still have them.
Answered by: Legrand Technical Support
Date published: 2021-12-06

Why is the end of the plug changing from green to red

Asked by: Roballtheway
The GCM devices have continuous monitoring: The Green LEDs indicate proper ground continuity and power status. Red LEDs indicate ground continuity loss or reversed polarity. No LED indicates open hot, open neutral, or hot to ground cross. For 250V configurations: Hot to ground cross will be indicated by a green and red LED.
Answered by: Legrand Technical Support
Date published: 2020-11-21

what kind of warranty do these plugs have?

Asked by: Mike
The Turnlok plug is covered by Limited One Year Product Warranty: Obtaining Warranty Service: If the device fails due to manufacturing defect during normal use, return the device for replacement to the store where purchased or send to: Pass & Seymour/Legrand, 50 Boyd Avenue, Syracuse, NY 13209 Or contact us directly: Pass & Seymour products 1.800.223-4185 opt 1 Mon - Fri: 8am - 8pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2019-12-16

There is no W for neutral on my plug or silver screw. Which pin is the neutral? For the L1620-P

Asked by: Ruru
On the L16-20P there are 3 Hot wires and 1 ground wire. There is no Neutral wire used on this plug The Hot wires will go to the terminals labeled X,Y,Z The Ground goes to the green screw
Answered by: Legrand Technical Support
Date published: 2019-02-25

Are the red and blk wires interchangeable as "hot" wires?

Asked by: Gerry
Thank you for your question regarding Pass & Seymour 30A Turnlok Plug(Model # L1430P). It needs to be wired as follows: Terminals: X - HOT wire Y - HOT wire W - Neutral wire G - Ground Either hot wire can go to X or Y terminals.
Answered by: Legrand Technical Support
Date published: 2021-09-20
  • y_2024, m_7, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_11
  • loc_en_US, sid_L1430P, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT