TurnLok® 50A Corrosion-Resistant 3-Phase 250VDC/600VAC 2-Pole 3-Wire Locking Plug
3763MC
Pass and Seymour
TurnLok 50A Corrosion-Resistant 3-Phase 250VDC/600VAC 2-Pole 3-Wire Locking Plug is rated
out of
5 by
4.
Bazaarvoice SAP Hybris Integration Version 2.8.1
50A Turnlok Plugs and Connectors make installing and securing your connections faster, safer and more dependable than ever. These devices are designed to withstand harsh environments. Each device features a simple push, twist and lock body assembly for greater productivity and labor savings in temporary power applications. The back body easily slides onto the device and locks in place with a quarter twist making installations faster, safer and more dependable.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Securing your installations is easier than ever. The back body easily slides onto the device and locks in place with a simple quarter twist. No time-consuming threading.
- An adjustable cord clamp is located outside the back body for greater flexibility to accommodate a wider range of cord sizes. Clamp screws are on the same plane for faster installation. Longer screws are included to adjust for larger cables.
- Same-plane hex head terminations for faster, easier and safer terminations that allow more torque to be applied without the risk of harmful screwdriver slips. All termination screws are on the same plane for a more accurate and streamlined installation that saves you precious time on the job.
- Industrial-strength, brass alloy plug blades and connector contacts resist heat rise and provide excellent conductivity.
- Impact- and corrosion-resistant durable nylon 66 shell material.
- Visible molded NEMA configuration and device rating.
- Newly designed external cord grips provide visible assurance of safe and proper cord retention.
- Integral flexible rubber cord gromet conforms to and seals around SO cord to provide protection from oils, water or chips entering wiring chamber.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Yellow | ||
UPC Number | 785007442632 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Standard | RoHS, UL UL498, cULus E146159 | ||
Type | Locking Plug |
Dimensions
Product Width US | 2.48 in | ||
Product Height US | 2.48 in | ||
Product Length US | 6.39 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Number of Wires | 3 | ||
Contact Material | Brass | ||
Amperage | 50 A | ||
Voltage | 600.0 V |
Resources
White Papers
Installation Instructions
CAD Drawings
Brochure
Reviews
Rated 5 out of
5
by
JeremyG from
Very Flexible Mounting For Structured Enclosures
I purchased these to go into 3 different structured media cabinets that I mounted behind flat screen tvs. I have network wiring and wireless access points along with the traditional cable boxes and media players all nicely hidden behind the tvs. For the price you can't beat these mounts!
Date published: 2020-09-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will this plug work with the 3769 Corrosion-Resistant Receptacle?
Thank you for your inquiry. Please review the following recommendation for the correct receptacle for plug part number CS8165:
Part #: CS8169 - 3 phase 480V California Standard Receptacle
Date published: 2024-06-28
hi, Wondering if a 2097traplw is considered a class b gfi receptacle?
Thank you for your inquiry. The legrand GFCI part number 2097traplw is a class A GFCI.
Date published: 2024-06-13
where could i find the RFA (revit family) for this specific item? thanks in advance
You can find these types of files at the link below.Symbol library link
https://www.dropbox.com/sh/wj3zla8ee2nohfk/AAANItFYV8mK2wosfSEf3oW_a?dl=0
This is the complete library.
Date published: 2023-08-16
UDO18KITEZ Can you please confirm for the MPN#UDO18KITEZ both the screw and bolt are ordered or separately.
The UDO dropout design includes a bend tab for securement to Cablofil wire mesh side wires. No field cutting or additional hardware is required.
Date published: 2023-03-10
cat 6A cable fill capacity in the 24"x4" cable tray
497 cat6a cables with a 0.35" diameter can be installed in tray system CF105/600EZ (4" x 24" mesh tray)
Date published: 2023-12-26
is the retail price per unit? (if purchasing from legrand directly)
Hi Scott,
The part # MM20PDUMBFT1W-B has 2 brackets as a kit So price is per kit
Date published: 2022-11-28
Where is this product manufacturered?
The Cablobend is manufactured in the United States
Date published: 2022-10-15
Bazaarvoice SAP Hybris Integration Version 2.8.1