TurnLok® 50A Corrosion-Resistant 3-Phase 250VDC/600VAC 3-Pole 4-Wire Locking Connector
7764C
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
50A Turnlok Plugs and Connectors make installing and securing your connections faster, safer and more dependable than ever. These devices are designed to withstand harsh environments. Each device features a simple push, twist and lock body assembly for greater productivity and labor savings in temporary power applications. The back body easily slides onto the device and locks in place with a quarter twist making installations faster, safer and more dependable.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Securing your installations is easier than ever. The back body easily slides onto the device and locks in place with a simple quarter twist. No time-consuming threading.
- An adjustable cord clamp is located outside the back body for greater flexibility to accommodate a wider range of cord sizes. Clamp screws are on the same plane for faster installation. Longer screws are included to adjust for larger cables.
- Same-plane hex head terminations for faster, easier and safer terminations that allow more torque to be applied without the risk of harmful screwdriver slips. All termination screws are on the same plane for a more accurate and streamlined installation that saves you precious time on the job.
- Industrial-strength, brass alloy plug blades and connector contacts resist heat rise and provide excellent conductivity.
- Impact- and corrosion-resistant durable nylon 66 shell material.
- Visible molded NEMA configuration and device rating.
- Newly designed external cord grips provide visible assurance of safe and proper cord retention.
- Integral flexible rubber cord gromet conforms to and seals around SO cord to provide protection from oils, water or chips entering wiring chamber.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Yellow | ||
UPC Number | 785007442618 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Standard | RoHS, UL UL498, cULus E146159 | ||
Type | Locking Connector |
Dimensions
Product Width US | 2.86 in | ||
Product Height US | 2.86 in | ||
Product Length US | 6.16 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Number of Wires | 4 | ||
Contact Material | Brass | ||
Amperage | 50 A | ||
Voltage | 600.0 V |
Resources
Installation Instructions
White Papers
CAD Drawings
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1