Turnlok® 69W77 Watertight Single Receptacle, Yellow
69W77
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Turnlok Watertight Single Receptacle, 30amp 3Y 600 volt, NEMA Configuration L17-30, Impact resistant Valox lid, cover plate, and receptacle body withstand impacts, chemical, and corrosion.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Yellow | ||
UPC Number | 785007033618 | ||
Country Of Origin | United States | ||
Standard | UL Listed, CSA Listed |
Dimensions
Product Width US | 1.85 in | ||
Product Depth US | 4.75 in | ||
Product Height US | 1.85 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes |
Technical Information
Phase | Single | ||
Number of Wires | 4 | ||
Amperage | 30 A | ||
Number of Poles | 3-Way | ||
Wire Size | 12 - 6 AWG | ||
Voltage | 600.0 V | ||
Environmental Conditions | Moisture Resistance NEMA 4, 4X, 12, 6, 6P/IP65, 66, 67 (Plug & Connector only) Flammability UL94V0 (boxes & wiring device interiors) Operating Temperature -40°C (without impact) to +60°C continuous UV resistance All exposed material s are UV stabilized |
Resources
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1