![Under Cabinet light in white](https://cdn2.webdamdb.com/1280_omQQYr7hOd81gLn4.png?1651070053)
Discontinued - adorne® LED Light Extender, White
ALEXTLEDWH4
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ideal for corner cabinet installations, the LED Light Extender enables adorne LED lights to be mounted up to 22 inch from backsplash by extending cord length beyond default 11 inch. Pair it with the adorne LED Linear Light to enjoy a bright lighting option for illuminating countertop work spaces that plugs directly into any system module. The recommended positioning of the LED Linear Light is one light for every 18 inches of modular track.
⚠️WARNING: This product can expose you to chemicals including DBP, which is known to the State of California to cause birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Installs in 2 minutes or less, simply plug into any module opening to begin lighting counter work spaces
- Must be used with an adorne Control Box within a Under-Cabinet Lighting and Power System
- Designed for use with the adorne Under-Cabinet Lighting and Power System only. Exclusively fits onto the adorne Modular Track
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
UPC Number | 786776196160 | ||
Country Of Origin | China | ||
Features | Plug-In | ||
Application Sector | Residential | ||
Standard | ETL Listed | ||
Warranty Type | 1-Year Limited Warranty |
Technical Information
Frequency Rating | 60 Hz | ||
Amperage | 1 A | ||
Bulb Compatibility | LED | ||
Peak Power Rating | 8 W | ||
Input Voltage | 120 V | ||
Lamp Type | LED | ||
Environmental Conditions | 0 to 90% (relative humidity, non-condensing) |
Resources
Cutsheet
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this cord required to power the LED slimline lights?
The Linear LED comes with a cord already attached(approx 8", see attached drawing). This extended cord is only needed if you want to make the Linear cord longer.
Date published: 2022-01-21
Bazaarvoice SAP Hybris Integration Version 2.8.1