![](https://cdn2.webdamdb.com/1280_oZUQkKhe3Z30.jpg?1604981355)
![](https://cdn2.webdamdb.com/1280_U9XwiMmruN54.jpg?1604982001)
![](https://cdn2.webdamdb.com/1280_AOGcbOFdHIv0.jpg?1604982028)
![](https://cdn2.webdamdb.com/1280_62FFSeNZPE41.jpg?1604981983)
15A 125V Tamper-Resistant Receptacle with Two USB C/C Fast Charging Ports, Brown
TR15USBCC6
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Heavy-Duty Decorator Specification Grade USB Charging Receptacles 15A, 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Overall 6A charging capability with smart current-sharing technology to allow for full 3A through a singular Type-C port
- Posted terminal screws and external back-wire pressure plates for more productive and reliable terminations
- With (2) USB Type-C ports to charge the latest mobile devices
- USB Type-C ports carry a minimum rating of 10,000 insertions
- Stainless steel auto-ground clips assure positive ground
- Slim design allows for installation in standard depth wall boxes
- Multiple color options available
- Efficient power supply meets the Department of Energy (DoE) Level VI no-load power requirement of 100mW max for external power supplies
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brown | ||
Finish | Matte | ||
UPC Number | 785007209761 | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.693 in | ||
Product Depth US | 1.425 in | ||
Product Height US | 2.677 in |
Technical Information
USB Amperage | 6 A | ||
Number of USBs | 2 | ||
USB Power Output | 15 W | ||
Amperage | 15 A |
Resources
Supporting Document
Guide Form Specifications
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1