![](https://cdn2.webdamdb.com/1280_sDOnTwHuxXY1.jpg?1604981786)
![](https://cdn2.webdamdb.com/1280_wgfaPzZrb01.jpg?1604982192)
![](https://cdn2.webdamdb.com/1280_w33feVNJAVC1.jpg?1604981784)
![](https://cdn2.webdamdb.com/1280_cbFQkvwp6J21.jpg?1604981705)
![](https://cdn2.webdamdb.com/1280_IkFavj4PWs92.jpg?1604981748)
20A 125V Tamper-Resistant Weather-Resistant Receptacle with USB Type A/C Fast Charging Ports, Brown
WRTR20USBAC6
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
$71.12 USD
Tamper-Resistant, Weather-Resistant USB Charging Receptacle A/C 20A 125A 6A
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007254198 | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.693 in | ||
Product Depth US | 1.425 in | ||
Product Height US | 2.677 in |
Technical Information
USB Amperage | 6 A | ||
Number of USBs | 2 | ||
USB Power Output | 15 W | ||
Amperage | 20 A |
Resources
White Papers & Tech Bulletins
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1