Discontinued - adorne® Hibiscus 5-Gang Screwless Wall Plate
AWP5GHB1
adorne Collection
adorne Hibiscus Three-Gang Screwless Wall Plate is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
A beautiful red-pink that easily brightens any space with cheerful, tropics-inspired color. A 5-Gang Wall Plate, it is perfectly sized to fit any combination of up to five standard-sized adorne devices, or up to ten half-sized adorne designer switches and outlets.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Hibiscus | ||
Finish | Matte | ||
UPC Number | 785007270488 | ||
Country Of Origin | Mexico | ||
Construction | Plastic | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Application Sector | Commercial, Residential | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Wall Plate |
Dimensions
Product Width US | 10.7 in | ||
Product Depth US | 0.35 in | ||
Product Height US | 5.13 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Thickness | 0.35 in | ||
Number of Gangs | 5 | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Screwless | ||
Orientation | Vertical |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Guide Form Specifications
Customer CAD PDF
Premium Content
Reviews
Rated 5 out of
5
by
a-so from
Great additional color
Glad they are making a few 'colors', and not everything is off-whites/browns/blacks. I miss the brighter colors (like cherry), but this definitely is a good thing. And the color does work great to not be as aggressive, especially in a bedroom.
Date published: 2020-09-11
Rated 4 out of
5
by
Pat22 from
Great System!
I purchased several Adorne system components and they are quite easily installed, fit well together* and come in a nice color selection. The Hibiscus color is quite pretty and can complement many interior color schemes.
* One issue you may run in to: If your drywall/plaster opening isn't very flat and square the switches or outlets tend to stick out of the plate in an uneven way. It's not horrible but isn't quite the clean look I'd hoped for. My walls are circa 1950 so beware with older homes.
Date published: 2024-01-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1