text.skipToContent text.skipToNavigation

adorne® Satin Black 3-Gang Screwless Wall Plate

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$106.28 USD

A dark base softened to a gentle finish, bringing something extraordinary into a room's décor. A 3-Gang Wall Plate, it is perfectly sized to fit any combination of up to three standard-sized adorne devices, or up to six half-sized adorne designer switches and outlets.
Number of Gangs 3 Gang
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes one Wall Plate and one Steel Frame for mounting the wall plate.
  • A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
  • Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
  • Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
  • Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.

Specifications

General Info
Color Satin Black
Type Wall Plate
Finish Satin
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Wall Plate Type Dimmer/Switch, Outlet
Warranty Type Limited Lifetime Warranty
UPC Number 785007261745
Dimensions
Product Depth US 0.35 in
Product Height US 5.13 in
Product Width US 7.06 in
Technical Information
Indoor/Outdoor Indoor
Mounting Type Screwless
Number of Gangs 3
Orientation Vertical
Thickness 0.35 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...