

adorne® Brushed Satin Brass 2-Gang Screwless Wall Plate
AWC2GBSB4
adorne Collection
adorne® Brushed Satin Brass 3-Gang Screwless Wall Plate is rated
out of
5 by
4.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$74.08 USD
Classic brass goes modern in a milder metallic that transforms spaces with understated elegance. A 1-Gang Wall Plate, it is perfectly sized to fit a standard-sized adorne device, or any combination of two half-sized adorne designer switches or outlets.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
Color | Brushed Satin Brass | ||
Type | Wall Plate | ||
Finish | Satin | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Warranty Type | Limited Lifetime Warranty | ||
UPC Number | 785007261585 |
Dimensions
Product Depth US | 0.35 in | ||
Product Height US | 5.13 in | ||
Product Width US | 5.29 in |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Screwless | ||
Number of Gangs | 2 | ||
Orientation | Vertical | ||
Thickness | 0.35 in |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Premium Content
Reviews
Rated 5 out of
5
by
Mary from
Beautiful upgrade
Absolutely beautiful! The hardware is high quality and very sturdy and it looks gorgeous on my backsplash!
Date published: 2023-10-05
Rated 5 out of
5
by
RWS from
Beautiful product
Beautiful finish, great quality product, easy to install
Date published: 2023-02-22
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there ANY UPDATE on this. I have had brushed brass wall plates on order from Jan 2022, it almost November…
We truly apologize for the delay but we are currently out of resources on the Brass material because of supply chain demands. We expect all back orders to be covered by mid February.
Date published: 2022-10-29
When will it be available? I have been watching this product for almost 1 year and haven’t seen stock replenished. I don’t get it, is direct to consumers or big box retail sales not a priority? I can’t even do a pre-order! (>_<)
We are currently out of resources on the Brass material because of supply chain demands.. We will not have any in until the end of October.
Date published: 2022-09-09
When will the brushed brass 2-gang wall plate will be back in stock?
The planners are working on a solution with the PLM to get a better understanding from our vendor on delivery information. As it stand now – we do not have any firm delivery information to share. We are hoping to have some information later next week regarding AWC2GBSB4.
Date published: 2022-09-09
When will the brushed brass 1 gang be back in stock? I need 3.
They are expected to be back in stock at the end of May or early June 2022
Date published: 2022-09-09
When do you expect these to be back in stock
The 3 gang wallplate is currently in stock and can be ordered through our adorne retail/distributors.
https://www.legrand.us/adorne/purchase.aspx
Date published: 2022-07-05
Has this finish and plate been discontinued?
The Brushed Satin Brass is a new finish and has not been discontinued.
Date published: 2022-08-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBW4 | adorne Collection
Charge your cell phone at a convenient location with the adorne USB outlet.
$32.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$7.24
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR152GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$65.47