![](https://cdn2.webdamdb.com/1280_sQMZAOGBie94.jpg?1604981226)
![Wallplate Wallplate](https://cdn2.webdamdb.com/1280_cz7xq0oyWVL286Rk.png?1636477232)
![adorne Collection wall plate in Carnival in colorful living room](https://cdn2.webdamdb.com/1280_wrHw3vWmKZu7.jpg?1613077299)
adorne® Carnival 5-Gang Screwless Wall Plate
AWP5GCA1
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$45.35 USD
Add style and a sense of tranquility with the crisp, calming shade of this light blue-purple. A 3-Gang Wall Plate, it is perfectly sized to fit any combination of up to three standard-sized adorne devices, or up to six half-sized adorne designer switches and outlets.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Carnival | ||
UPC Number | 785007270341 | ||
Country Of Origin | Mexico | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Warranty Type | Limited Lifetime Warranty |
Dimensions
Product Width US | 10.7 in | ||
Product Depth US | 0.35 in | ||
Product Height US | 5.13 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Thickness | 0.35 in | ||
Number of Gangs | 5 | ||
Mounting Type | Screwless | ||
Connection Type | Screwless |
Resources
Cutsheet
CAD Drawings
Customer CAD PDF
Supporting Document
Premium Content
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
2-gang in the good colors … I need a carnival, a hibiscus and perhaps the plum in a 2-gang; still available?
Thank you for your inquiry. Please review the following part numbers:
Part #: AWP2GHB4 - adorne Two-Gang Hibiscus Wall Plate
Part #: AWP2GCA4 - adorne Two-Gang Carnival Wall Plate
Note: adorne wall plates in the Plum color/finish have been discontinued.
Date published: 2024-04-29
Bazaarvoice SAP Hybris Integration Version 2.8.1