

adorne® Black Nickel 3-Gang Screwless Wall Plate
AWC3GBLN4
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$106.28 USD
The epitome of modern polish. Go lustrous in your space by adding this touch of dark metallic sheen. A 1-Gang+ Wall Plate, it is perfectly sized to fit one plus-sized adorne device, one standard-sized adorne device with one half-sized adorne device, or up to three half-sized adorne designer switches or outlets.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
Color | Black Nickel | ||
Type | Wall Plate | ||
Finish | Satin | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Warranty Type | Limited Lifetime Warranty | ||
UPC Number | 785007261493 |
Dimensions
Product Depth US | 0.35 in | ||
Product Height US | 5.13 in | ||
Product Width US | 7.06 in |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Screwless | ||
Number of Gangs | 3 | ||
Orientation | Vertical | ||
Thickness | 0.35 in |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP703TUW4 | adorne Collection
Contemporary control for virtually any dimmable bulb.
$78.32
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBW4 | adorne Collection
Charge your cell phone at a convenient location with the adorne USB outlet.
$32.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$7.24