- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Get real-time rain notifications and measurements via your smartphone.
- Receive an alert on your smartphone as soon as it starts to rain.
- Easily plan activities with convenient, real-time rainfall information, and even track changes in rainfall over time.
- Easily install it outdoors, up to 100 meters from your Weather Station’s indoor module.
Specifications
General Info
Color | Black | ||
Type | Accessory | ||
Finish | Glossy | ||
Application Sector | Residential/Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Standard | FCC and CE | ||
UPC Number | 700730500213 |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1