text.skipToContent text.skipToNavigation

Discontinued - NO SUB

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Understand and control your environment. Easily access real-time weather data and more, with the Netatmo Smart Home Weather Station. It provides everything you could ever want to know about your indoor and outdoor environment, notifying you when there are changes in your environment and allowing you to understand it at a glance right within the app. You can also improve the air quality throughout your home, quickly access a seven-day forecast, and connect to other devices for an even smarter home. Supplement your Weather Station with dedicated accessories to measure rain, wind and the environment of additional rooms. Join the world's leading community of connected weather stations and explore their measurements in more than 170 countries on the Weathermap!
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Get real-time indoor and outdoor environmental readings, including air quality information and weather forecasts.
  • Access your Smart Home Weather Station’s readings remotely via your smartphone.
  • Receive an alert when your home's environment changes, and view past readings and charts within the app.
  • Easily plan activities with convenient, real-time weather information.
  • Improve your home's air quality.
  • Easily connect to other smart devices with Netatmo.
  • Access a seven-day weather report within the app.
  • Join the Netatmo Smart Home Weather Stations community.

Specifications

General Info
Product Line Pass & Seymour
Color Silver
Finish Matte
UPC Number 700730500114
Country Of Origin China
Application Sector Residential/Commercial
Standard FCC and CE
Type Accessory
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Since changing ISP and routers I can't reconnect my weather station. I've tried force closing the iOS app, locking the router on 2.5GHz mode. Always stuck after selecting Netatmo from Select An Accessory dialog. WiFi strength is high.

Asked by: Bill Fickas
Thanks, the answer was to use the Windows Installer tool.
Answered by: Bill Fickas
Date published: 2023-06-13

Is there a kit that includes the weather station, rain and wind gauges?

Asked by: Andy23
Hello Andy23, Unfortunately, at this time we do not have bundle sets that would include the rain, indoor module and anemometer. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-01-27

Will this work with What Weather app?

Asked by: ThornKnightwood
That is an android only app and it looks like you can integrate our Netatmo system however, you would need to pay for the "Pro" version of the Whatweather app to do so.
Answered by: Legrand Technical Support
Date published: 2022-10-20

I've seen conflicting information. If I get the complete solution (rain, wind, base), will it be compatible with Apple HomeKit?

Asked by: Anonymous
Yes, they are compatible with Apple Homekit.
Answered by: Legrand Technical Support
Date published: 2022-07-29

Does Netatmo make an indoor display screen device that shows what the cell phone screen shows? It would be very convenient to have a display device so that one wouldn’t have to look it up on one’s phone.  

Asked by: cako
  • y_2024, m_7, d_26, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_NWS01US, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT