Discontinued - RCA to RCA Y Splitter Cable, Yellow
CM1015
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
RCA to RCA Y Splitter Cable
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | China | ||
UPC Number | 804428027249 |
Technical Information
Connector | RCA, Gold Plated | ||
Impedance | 75 Ohm | ||
Input | 1 x RCA, Male Plug | ||
Number of Ways | 2 | ||
Output | 2 x RCA, Female Plug | ||
Temperature Rating | 0° - 55° C |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1