Appliance Switch, Pull chain, 2-circuit, 4-Position, 1st ON, 2nd ON, both ON, OFF sequence, RU Listed.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Nickel | ||
Type | Switch | ||
Finish | Metallic | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Standard | RU Listed | ||
UPC Number | 785007168952 |
Dimensions
Product Height US | 1.13 in | ||
Product Width US | 1.38 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes |
Technical Information
Amperage | 8 A | ||
Voltage | 125.0 V | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1