Cosmetic Adaptor for CI, DT, U T
CA-1
Wattstopper
New Product Introduction Default Base is rated
out of
5 by
5.
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182915361 | ||
Country Of Origin | China |
Dimensions
Product Width US | 4.6 in | ||
Product Weight US | 0.2 oz | ||
Product Volume US | 2.1 cu in | ||
Product Depth US | 0.1 in | ||
Product Height US | 4.6 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified | |
Product Environmental Profile | Yes |
Resources
Installation Instructions
CAD Drawings
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
png
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
dxf
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
dwg
57-301 - DT-355 Standard Schematic
png
57-301 - DT-355 Standard Schematic
dxf
57-301 - DT-355 Standard Schematic
dwg
CI-355
dxf
CI-355
dwg
CI-355
png
CI-355-1
png
CI-355-1
dwg
CI-355-1
dxf
CI-355-1cp - CI-355-1 Coverage Pattern
png
CI-355-1cp - CI-355-1 Coverage Pattern
dxf
CI-355-1cp - CI-355-1 Coverage Pattern
dwg
CI-355cp - CI-355 Coverage Pattern
dxf
CI-355cp - CI-355 Coverage Pattern
dwg
CI-355cp - CI-355 Coverage Pattern
png
View More
Product Environmental Profile
Reviews
Rated 5 out of
5
by
JeremyG from
Very Flexible Mounting For Structured Enclosures
I purchased these to go into 3 different structured media cabinets that I mounted behind flat screen tvs. I have network wiring and wireless access points along with the traditional cable boxes and media players all nicely hidden behind the tvs. For the price you can't beat these mounts!
Date published: 2020-09-18
Rated 5 out of
5
by
Norm Cabral from
CABLOFIL COVER CVN CVN300PG
Is the CABLOFIL COVER CVN CVN300PG designed to be vertically mounted?
Date published: 2024-09-16
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What style/size of junction box will a CI-300 mount in?
The CI-300 ceiling sensor is compatible with both Square and Octagonal J-Boxes. For detailed installation guidelines and specifics, please refer to the accompanying installation instructions.
Date published: 2024-07-29
Are these occupancy sensors exterior rated? If not, what occupancy sensors are?
The Wattstopper CI-305 is not exterior rated. For outdoor applications, I recommend looking into the FSP line of sensors, which are designed for outdoor use.
Date published: 2024-07-09
Will this plug work with the 3769 Corrosion-Resistant Receptacle?
Thank you for your inquiry. Please review the following recommendation for the correct receptacle for plug part number CS8165:
Part #: CS8169 - 3 phase 480V California Standard Receptacle
Date published: 2024-06-28
Has this item been discontinued?
Hello David,
I have checked our inventory, and discontinued list. The DT-305 is not an obsolete item, and is available
Date published: 2024-08-22
hi, Wondering if a 2097traplw is considered a class b gfi receptacle?
Thank you for your inquiry. The legrand GFCI part number 2097traplw is a class A GFCI.
Date published: 2024-06-13
Are the CI-300 damp or wet location rated? Our project calls out an occupancy sensor in the bathroom and our client is asking if these are damp or wet location rated?
Hello Ivan,
The CI-300 is not rated for damp/wet location. We do have some devices that are, for example the HB300W or FSP-201B and FSP-301B
Date published: 2024-05-10
I have 3 occupancy sensors that do seem to shut off the lights when unoccupied. I see the red and green light flickering meaning we clearly have power.
The red and green are activity LEDs for the sensors, if the LEDs continue to flash when you stand still, then the sensor is likely false tripping. I suggest to start with placement, assure all sensors are 5-6' away from air supplies this is common to false trip the sensors causing lights to either stay ON or OFF.
If more assistance is needed, please call our Technical Support Team 1-800-879-8585
Date published: 2024-03-28
What is the IP rating of DT-#100 series?
We do not have a DT-100 sensor, if your question concerns the DT-305, this device is specified for indoor use only and does not have an IP rating.
Date published: 2024-01-31
Bazaarvoice SAP Hybris Integration Version 2.8.1