Discontinued - Single Gang Shallow While-In-Use Cover, Gray/Clear
WIUC10SC
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by WIUCED10SC
The NEC section 4-6.8(B)(1) require that all 15 and 20 amp 125 and 250 volt outdoor receptacles in wet locations have a cover that is weatherproof even when a plug is inserted into the receptacle. While-In-Use Weatherproof Cover has a patented corner hinge and cord opening to allow vertical or horizontal installations. The exclusive WaterShed� channel keep water moving outside while the cord flap keeps the inside dry.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Comply with NEC 2005 Section 406.8(B)(1)for wet locations covers, and conforms to NEMA 3R.
- Covers are self-closing as required by UL514C42.3.
- Covers mount vertically or horizontally.
- Body, cover, and plates made of polycarbonate.
- Gasket made of closed cell foam, neoprene blend regular density, UL Rated HBF.
- Mounting screws made of 302 stainless steel.
- Single receptacle plate available in 1.405 inch and 1.595 inch openings.
- Deep model available for 20A locking plugs.
- Shallow covers accommodate up to 14/3 AWG extension cords.
- New trigger latch opens easily with one finger.
Specifications
General Info
Color | Clear | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Replaced by Part NumberĀ | WIUCED10SC | ||
UPC Number | 785007268713 |
Technical Information
Number of Gangs | 1 |
Resources
Installation Instructions
Specifications
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1