text.skipToContent text.skipToNavigation

Mighty Mo 20 Horizontal Cable Management Panel Air Blocker, 2RU - Magnesium

MM20HMF2RUAB-M Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mighty Mo 20 Horizontal Cable Management Panels are available in 2RU and 4RU sizes. Fingers begin 3/4 in from the face of rack to provide bend limitation for cables, protecting cables, equipment and network performance. Included hinged cover mounts with six heavy duty clips allow them to be opened one handed without becoming “unhinged”. Manufactured from UL94V-0 rated plastic and designed to mount on any 19 in EIA style rack or cabinet.

Rack Units 2
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Beautiful Legrand matched aesthetics
  • Heavy duty mounting clips ensures cover does not come ““unhinged””
  • Mounts on standard 19 in EIA 2 and 4 post racks or cabinets
  • Available in 2 & 4 RU
  • Rugged yet flexible fingers safely transition cables from patch panels or active equipment to vertical managers
  • Compatible with tool-less snap-in MM20 Horizontal Manager Air Blocker—Filling open rack space where separation of cold air and hot air is required
  • Durable Aluminum
  • Mounting Screws Included

Specifications

General Info
Color Magnesium
Type Cable Manager
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Included (4) Mounting Screws, Air Blocker Panel
Warranty Type 5-Year
UPC Number 662875034742
Dimensions
Product Depth US 1.0 in
Product Height US 2.5 in
Product Width US 19.0 in
Technical Information
Seismic Tested No
Compatibility Mighty Mo
Mounting Horizontal
Mounting Type Rack Mounting
Rack Units 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;