text.skipToContent text.skipToNavigation

Neon Pilot Lights, Red

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Long life five neon bulb emits indicating light through Tamper-Resistantansparent lens to show power is on. UL listed 120/277 VAC.
Color Red
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials
  • Durability.
  • Time-tested Design.
  • For covering patents, see

Specifications

General Info
Color Red
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL Listed
UPC Number 785007804010
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File NumberĀ  21335
Technical Information
Cutout Takes Toggle Opening
Thickness 1.7 in
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

The 2151 pilot light wires aren't marked, both are solid black & no reference docs available online. Just a quick sanity check: this just a passthrough for the hot wire?

Asked by: Andrew G
Thank you for your inquiry. One wire must go on switch leg/hot, and the other to neutral, and either wire can be utilized for either hot or neutral.
Answered by: Justin
Date published: 2024-07-17

Do you have a similar pilot light for wall box but that could work with 24Vac instead of 120Vac?

Asked by: Shady Artin
We do not currently have a low-voltage pilot light to offer from Pass and Seymour.
Answered by: Wiremold Tech Support
Date published: 2023-01-23

Can the 2151 be wired next to a switch to be on when the switch is off or is it strictly fed thru the feed doing to the light? Can't tell if one lead is neutral or if it's just a pass thru for hot

Asked by: Tom Sisson
Three years late, but this could be done using a 3 way switch, with your switched load wired to one of the traveler terminals, and the pilot light wired to the other. It does still require a neutral wire in the box.
Answered by: Kris
Date published: 2022-09-11
  • y_2025, m_3, d_13, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_2151RED, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT