
Long life five neon bulb emits indicating light through Tamper-Resistantansparent lens to show power is on. UL listed 120/277 VAC.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL Listed | ||
UPC Number | 785007804034 |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | 21335 |
Technical Information
Cutout | Takes Toggle Opening | ||
Thickness | 1.7 in | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
The 2151 pilot light wires aren't marked, both are solid black & no reference docs available online. Just a quick sanity check: this just a passthrough for the hot wire?
Thank you for your inquiry. One wire must go on switch leg/hot, and the other to neutral, and either wire can be utilized for either hot or neutral.
Date published: 2024-07-17
Do you have a similar pilot light for wall box but that could work with 24Vac instead of 120Vac?
We do not currently have a low-voltage pilot light to offer from Pass and Seymour.
Date published: 2023-01-23
Can the 2151 be wired next to a switch to be on when the switch is off or is it strictly fed thru the feed doing to the light? Can't tell if one lead is neutral or if it's just a pass thru for hot
Three years late, but this could be done using a 3 way switch, with your switched load wired to one of the traveler terminals, and the pilot light wired to the other. It does still require a neutral wire in the box.
Date published: 2022-09-11
Bazaarvoice SAP Hybris Integration Version 2.8.1