text.skipToContent text.skipToNavigation

Q-Series 28 AWG CAT6A Patch Cable, Blue, 1 FT

QCC-A454-02F1-001 Quiktron
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Q-Series 28 AWG CAT6A Reduced Diamete Patch Cables areĀ 

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 36% reduction in diameter compared to standard Cat6 cables
  • Snagless connector design
  • Meets the ANSI/TIA/EIA-568-C.2 standards for patch cord performance
  • 28AWG construction

Specifications

General Info
Product Line Quiktron
Country Of Origin Mexico
Dimensions
Product Length US 1.0 in
Product Weight US 0.015 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this cable plenum rated?

Asked by: Alain
  • y_2025, m_2, d_4, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_QCC-A454-02F1-001, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT