text.skipToContent text.skipToNavigation

SERIES II FACEPLATE, LOW PROFILE (SINGLE GANG), .5" DEEP

40300158-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Series II Single Gang Faceplate accepts a wide variety of Series II modules. This low profile plate provides three units of module space and is .5'' deep.

Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • .75" depth of plate: Increases space for cable bend radius
  • Recessed label fields: Supports TIA/EIA 606 standard
  • Oval mounting holes: Assists proper alignment
  • Easy front-loading for Series II modules: Quickens installations and future work.
  • Easy front-loading for Series II modules: Quickens installations and future work.
  • Acts as termination base for Series II modules: Easy module terminations

Specifications

General Info
Product Line Wiremold
Country Of Origin Taiwan, Province Of China
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;