Discontinued - Single Gang While-In-Use Cover, Gray
WIUC10GL
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Comply with NEC 2005 Section 406.8(B)(1)for wet locations covers, and conforms to NEMA 3R.
- Covers are self-closing as required by UL514C42.3.
- Covers mount vertically or horizontally.
- Body, cover, and plates made of polycarbonate.
- Gasket made of closed cell foam, neoprene blend regular density, UL Rated HBF.
- Mounting screws made of 302 stainless steel.
- Single receptacle plate available in 1.405 inch and 1.595 inch openings.
- Deep model available for 20A locking plugs.
- Shallow covers accommodate up to 14/3 AWG extension cords.
- New trigger latch opens easily with one finger.
Specifications
General Info
Color | Gray | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Replaced by Part NumberĀ | WIUCED10GL | ||
UPC Number | 785007037012 |
Technical Information
Number of Gangs | 1 |
Resources
Installation Instructions
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
WILL THE WIUCED10CL FIT A FS MALEABLE IRON BOX?
Hello, the WIUCED10CL is a single gang cover, but we would need more information to confirm if it could be used in the application in which you've described. I would recommend giving us a call in Technical Support so we verify that information with you. You can reach us M-F from 8-6pm ET at 844-957-3783
Date published: 2023-08-03
Bazaarvoice SAP Hybris Integration Version 2.8.1