Surface mount box - with label field - Fog White holds two Keystone jacks or modules
KSSMB2
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
TechChoice surface mount boxes accept 2 rear loading keystione jacks & modules and provides easy snap-on covers and snap-in label fields. Boxes are supplied with screws and double-sided adhesive tape for mounting onto almost any surface. The 1 and 2 port versions are rated UL2043 and are suitable for installation in air handling spaces (ie plenum spaces).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
Color | Fog White | ||
UPC Number | 662875528074 | ||
Country Of Origin | Taiwan, Province Of China |
Dimensions
Product Width US | 2.59 in | ||
Product Depth US | 2.27 in | ||
Product Height US | 1.14 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cUL Listed | Yes |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Instruction Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1