![SC simplex aqua adapter with ivory housing](https://cdn2.webdamdb.com/1280_sIpThSWoSxp12UgJ.jpg?1658930771)
![SC simplex aqua adapter with ivory housing](https://cdn2.webdamdb.com/1280_c24D4TI92n82MRm7.jpg?1658930785)
![SC simplex aqua adapter with ivory housing](https://cdn2.webdamdb.com/1280_EclS2rPkgQ41gs8y.jpg?1660137611)
TechChoice SC Simplex Fiber Keystone Module, Aqua Ceramic Adapter, Fog White Housing
KSSC-L
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
TechChoice® fiber keystone jacks and modules The keystone footprint allows for the greatest flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before, during and after the construction process. TechChoice modules are available in LC, SC, ST and FC, styles in order to suit any installation requirement.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875022114 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Standard | UL Standard | ||
Type | Jack |
Dimensions
Product Width US | 0.55 in | ||
Product Depth US | 1.03 in | ||
Product Height US | 0.63 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1