Category 6 TechChoice 48 Port Angled Patch Panel Black 1RU
SPA6U48
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
TechChoice patch panels combine the reliability and ease of installation you’d expect from Legrand. Delivering performance and rugged construcÂtion to provide a cost-effective option for communications technicians.
Number of Ports
48
- 24
- 48
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Recessed angled design: Directs cords more easily to vertical management.
- Third party tested: Meets component specifications for TIA/EIA-568-B.2 and ISO11801-202.
- High density design: Maximizes rack utilization.
- Universally wired 110 termination: Supports T568A and T568B installations.
- Front designation labeling kits: Easily identify infrastructure and meet TIA/EIA-606-A standard.
- RoHS compliant: Lead free.
Specifications
General Info
Product Line | Ortronics | ||
Color | Black | ||
UPC Number | 662875811923 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Warranty Type | 5-Year | ||
Type | Panel |
Dimensions
Product Width US | 19.0 in | ||
Product Depth US | 2.31 in | ||
Product Height US | 3.5 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
Product Environmental Profile | Yes |
Technical Information
Category Performance Rating | Cat 6 | ||
Compatibility | TechChoice Keystone | ||
Rack Units | 1 |
Resources
Cutsheet
Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1