TECHCHOICE CAT6A PATCH PANEL, ANGLED 24 PORT
SPA6AU24
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
TechChoice Cat6A/10G angled 24-port high density patch panel with multiport modules (6 jacks in a group) and utilizes a recessed angle design for a lower mounted profile. Supplied rear cable management. Circuit isolation and supports the alien crosstalk requirements of IEEE 10G and TIA Category 6a cabling specifications. Panels occupies one rack unit, and measure 19'' x 1.75''.
Number of Ports
24
- 24
- 48
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Recessed design with lower mounted profile: Directs cords more easily to vertical management.
- Tested to TIA 568-C Cat6A with SPC6A cords: More transparent mated union resulting in superior performance.
- Universally wired 110 termination: Supports T568A and T568B installs.
- Cat6A/10 Gig compatible IDC towers: Designed to accept larger Cat6A cable conductors.
- Supplied rear cable management: Supports good cabling practices.
- High density design: Maximizes rack utilization.
Specifications
General Info
Product Line | Ortronics | ||
Color | Black | ||
UPC Number | 662875996767 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Type | Panel |
Dimensions
Product Width US | 19.0 in | ||
Product Depth US | 6.09 in | ||
Product Height US | 1.75 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Resources
Cutsheet
Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1