![Image of a Wattstopper DLM Wired Standard Switch](https://cdn2.webdamdb.com/1280_scL8jFxErT76Qyiq.jpg?1687456705)
![Image of a Wattstopper DLM Wired Standard Switch](https://cdn2.webdamdb.com/1280_cumliYgTeW514oX2.jpg?1687456811)
![Side View Image of a Wattstopper DLM Wired Standard Switch](https://cdn2.webdamdb.com/1280_Y4n5GxZOgsL98wtK.jpg?1687456962)
![Image of a Wattstopper DLM Wired Standard Switch](https://cdn2.webdamdb.com/1280_kqUCEOiYC41I0A9t.jpg?1687456999)
DLM WIRED SHADE SWITCH 5B WHIT E
LMSH-SW211-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMSH-SW2xx Series Wall Switches are low voltage devices for manual control of shades from one or more locations. They are part of a Digital Lighting Management (DLM) system and can control any shade motors connected to DLM shade controllers
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Switches are pre-engraved with most common control configurations
- Low voltage pushbutton switches for control of multiple shades
- Plug n’ Go automatic configuration along with Pull n’ Save and Push n’ Learn for system personalization
- Plug to other components using Cat 5e cables with RJ45connectors eliminating wiring errors
- Matches 200-Series DLM lighting control switches for consistent design of lighting and shade control
- Includes system configuration button for easy system programming from the switch
- IR transceiver for wireless configuration and remote control
- Components of Digital Lighting Management integrated shade control system
- Custom engraving or engraved and non-engraved button kits available
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 754182948895 | ||
Country Of Origin | China | ||
Switch Type | Push, Rocker | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 1.6 in | ||
Product Weight US | 0.1 lb | ||
Product Volume US | 20.3 cu in | ||
Product Depth US | 1.6 in | ||
Product Height US | 4.1 in |
Technical Information
Number of Buttons | 1 | ||
Amperage | 5 mA | ||
Mounting Type | Box | ||
Voltage | 24.0 V |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1