![Image of black Wattstopper DLM Wired Standard Switch](https://cdn2.webdamdb.com/1280_6bp2SQP5se24Q5Dh.jpg?1713529740)
![Side image of Wattstopper DLM Standard switch in black](https://cdn2.webdamdb.com/1280_wnDrrzUasR47gcXr.jpg?1713529918)
DLM Wired Standard Shade Switch, 1B 1R, Black
LMSH-SW211-BK
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMSH-SW2xx Series Wall Switches are low voltage devices for manual control of shades from one or more locations. They are part of a Digital Lighting Management (DLM) system and can control any shade motors connected to DLM shade controllers
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Switches are pre-engraved with most common control configurations
- Low voltage pushbutton switches for control of multiple shades
- Plug n’ Go automatic configuration along with Pull n’ Save and Push n’ Learn for system personalization
- Plug to other components using Cat 5e cables with RJ45connectors eliminating wiring errors
- Matches 200-Series DLM lighting control switches for consistent design of lighting and shade control
- Includes system configuration button for easy system programming from the switch
- IR transceiver for wireless configuration and remote control
- Components of Digital Lighting Management integrated shade control system
- Custom engraving or engraved and non-engraved button kits available
Specifications
General Info
Product Line | Wattstopper | ||
Color | Black | ||
UPC Number | 754182000449 | ||
Country Of Origin | United States | ||
Package Quantity | 1 | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year | ||
Type | Switch |
Dimensions
Product Width US | 1.6 in | ||
Product Weight US | 0.1 lb | ||
Product Volume US | 20.3 cu in | ||
Product Depth US | 1.6 in | ||
Product Height US | 4.1 in |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Technical Information
Compatibility | DLM | ||
Number of Buttons | 1 | ||
Indoor/Outdoor | Indoor | ||
Wattage | 0.12 W | ||
Supply Voltage | 24 V | ||
Operating Temperature | 0°-55°C | ||
Environmental Conditions | 5 to 95% (relative humidity, non-condensing) |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1