text.skipToContent text.skipToNavigation

1/2 KO DLM cable connector for LMFC fixture integrated

LMFC-RJ-50-24 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 38ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMFC-xRJ provides fixture connectivity to the DLM local network via a single- or dual-port RJ45 wiring whip connector. The dual-port is best for daisy chaining multiple fixtures together. Each DLM local network can support up to 64 loads.

Number of Connectors 1
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Separate single- or dual-port RJ45 connector mounts on fixture housing, and provides connectivity to DLM local network

Specifications

General Info
Product Line Wattstopper
UPC Number 754182938957
Country Of Origin China
Dimensions
Product Width US 2.0 in
Product Weight US 0.15 lb
Product Volume US 16.0 cu in
Product Depth US 4.0 in
Product Height US 2.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 66ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;