![](https://cdn2.webdamdb.com/1280_IMndIJCE1U15.jpg?1604981694)
![](https://cdn2.webdamdb.com/1280_IWHe0cDMeqZ4.jpg?1604982259)
![](https://cdn2.webdamdb.com/1280_Y0rcVl7f8Tf0.jpg?1604982257)
DLM Dual cable connector for LMFC fixture integrated
LMFC-2RJ
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMFC-xRJ provides fixture connectivity to the DLM local network via a single- or dual-port RJ45 wiring whip connector. The dual-port is best for daisy chaining multiple fixtures together. Each DLM local network can support up to 64 loads.
Number of Connectors
2
- 1
- 2
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182939015 | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.5 in | ||
Product Weight US | 0.13 lb | ||
Product Volume US | 2.9 cu in | ||
Product Depth US | 0.8 in | ||
Product Height US | 2.4 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1