![Front of FIXTURE INTERFACE, 120-277V, 0 -10V OUTPUT, POWER to LMFS](https://cdn2.webdamdb.com/1280_osqxxM3EFYq6.jpg?1616514223)
![LMFI-111 Angle](https://cdn2.webdamdb.com/1280_sX8TGnhqMUx1.jpg?1616514238)
![Side of FIXTURE INTERFACE, 120-277V, 0 -10V OUTPUT, POWER to LMFS port](https://cdn2.webdamdb.com/1280_gHCKPp2tuV31.jpg?1616514235)
![Side of FIXTURE INTERFACE, 120-277V, 0 -10V OUTPUT, POWER to LMFS](https://cdn2.webdamdb.com/1280_2lYRJMM9bbE9.jpg?1616514227)
![Back of FIXTURE INTERFACE, 120-277V, 0 -10V OUTPUT, POWER to LMFS](https://cdn2.webdamdb.com/1280_QyZGiY3xcA21.jpg?1616514244)
FIXTURE INTERFACE, 120-277V, 0 -10V OUTPUT, POWER to LMFS
LMFI-111
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMFI-111 is a power converter and is intended to be wired to a fixture’s 0–10V LED driver to control light levels. It is to only be used in conjunction with the LMFS-601 when the lighting fixture is utilizing a 0–10V LED driver and not a DALI driver that can provide bus power.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Required when 0-10V LED Driver is used instead of DALI Driver
- Provides power (16mA) to the LMFS-601-W
- The LMFI-111 receives commands from the LMFS-601 via the DALI bus in which the two devices are connected
- The LMFI-111 internally converts the commands into a 1–10V analog signal to the connected lighting load
- The LMFI-111 takes in line voltage and converts power to the LMFS-601 via the DALI bus
Specifications
General Info
Product Line | Vantage | ||
UPC Number | 754182947454 | ||
Country Of Origin | China |
Dimensions
Product Width US | 7.0 in | ||
Product Weight US | 0.2 lb | ||
Product Volume US | 9.94 cu in | ||
Product Depth US | 1.4 in | ||
Product Height US | 1.0 in |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hello, I am looking to verify the controller LMFI-111 for fit & form check on few luminaires. Can I get the step/iges files for LMFI-111?
Hello, Wattstopper Technical Support has the files you requested but they are not supported on this platform. Please call us @ 800-879-8585 if you still need the files.
Date published: 2021-08-03
Bazaarvoice SAP Hybris Integration Version 2.8.1