![](https://resources.legrand.us/1280_MjU3oxICQE0516eP.jpg?1626188010)
![](https://resources.legrand.us/1280_ICnRFSZVDtK012fo.jpg?1626188032)
![](https://resources.legrand.us/1280_Inb7vbfRq5H9.jpg?1604981731)
![](https://resources.legrand.us/1280_6LycItvbvxY3.jpg?1604982343)
![Front of DLM Plug Load and RF Transmitter engineer 2016 product of the year gold award](https://resources.legrand.us/1280_kLS9F60Aw3k6.jpg?1615386313)
![Front of DLM Plug Load and RF Transmitter product innovation pia 16 award winner](https://resources.legrand.us/1280_QW4LwHfc8nx8.jpg?1615386290)
![Front of DLM Plug Load and RF Transmitter](https://resources.legrand.us/1280_QWpyflXFjfj4.jpg?1615386270)
![](https://resources.legrand.us/1280_olEZy0XMeNP17Eva.jpg?1626188043)
![](https://resources.legrand.us/1280_Y8nwJWqT3hj16cns.png?1727296011)
Half Controlled 20-amp Receptacle, White
WRC-20-1-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wireless Receptacle Controls facilitate occupancy-based AutoOn/Auto-Off control of plug loads without the need to wire receptacles to room controllers. A WRC transmitter works with WRC RF-enabled relay-controlled receptacles.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Collection consolidated to white option
- 20A duplex receptacle, half controlled
- Works with all DLM occupancy sensors
- Digital Lighting Management components plug together on a free-topology Category 5e DLM local network
- Two mounting options for convenient installation in acoustic tile or to other surfaces
- Operates in quiet 915 MHz band to avoid interference
- LED indicator communicates status during binding
- Duplex receptacles with a choice of one or two controlled outlets
Specifications
General Info
Color | White | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
UPC Number | 754182938766 |
Dimensions
Product Depth US | 1.54 in | ||
Product Height US | 4.2 in | ||
Product Volume US | 11.0 cu in | ||
Product Width US | 1.7 in | ||
Product Weight US | 3.6 oz |
Technical Information
Amperage | 20 A |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1