Power Pack, 220-240 VAC, 20A ballast load, 150mA
B230E-P
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
WattStopper B347D-P Power Packs provide 24VDC operating voltage to all WattStopper 24VDC occupancy sensors and daylighting controllers. Auxiliary Relay Packs are similar to power packs, but only have an isolated relay and no transformer power supply.
Voltage
230 VAC
- 230 VAC
- 347 VAC
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182915880 | ||
Country Of Origin | China | ||
Application Sector | Commercial |
Dimensions
Product Width US | 3.0 in | ||
Product Weight US | 0.5 lb | ||
Product Volume US | 12.5 cu in | ||
Product Depth US | 1.6 in | ||
Product Height US | 2.6 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified |
Technical Information
Amperage | 20 A | ||
Voltage | 220 to 240 V | ||
Connection Type | Wired |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1