text.skipToContent text.skipToNavigation

Power Pack, 347 VAC, 15A ballast load, 150mA

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

WattStopper B347D-P Power Packs provide 24VDC operating voltage to all WattStopper 24VDC occupancy sensors and daylighting controllers. Auxiliary Relay Packs are similar to power packs, but only have an isolated relay and no transformer power supply.
Voltage 347 VAC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fully self-contained transformer and relay
  • UL 2043 Plenum Rated
  • Snaps in for easy installation
  • Essential component for ceiling mounted occupancy sensor

Specifications

General Info
Product Line Wattstopper
UPC Number 754182911356
Country Of Origin China
Application Sector Commercial
Dimensions
Product Width US 3.0 in
Product Weight US 0.5 lb
Product Volume US 12.5 cu in
Product Depth US 1.6 in
Product Height US 2.6 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
Technical Information
Amperage 15 A
Voltage 347.0 V
Connection Type Wired

Resources

CAD Drawings
57-005 - Two Circuit Or Two Load Sensor Control
dwg
57-005 - Two Circuit Or Two Load Sensor Control
png
57-005 - Two Circuit Or Two Load Sensor Control
dxf
57-005-1 - Multiple Occupancy Sensors Controlling Two Circuits
pdf
57-005-1 - Multiple Occupancy Sensors Controlling Two Circuits
dwg
57-005-1 - Multiple Occupancy Sensors Controlling Two Circuits
dxf
57-007-1 - Power Pack Schematic
png
57-007-1 - Power Pack Schematic
dxf
57-007-1 - Power Pack Schematic
pdf
57-007-1 - Power Pack Schematic
dwg
57-007-1 - Power Pack Schematic
pdf
57-008-2 - Any 24VDC Sensor With EMS/Time Clock Override
dwg
57-008-2 - Any 24VDC Sensor With EMS/Time Clock Override
pdf
57-008-2 - Any 24VDC Sensor With EMS/Time Clock Override
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
pdf
57-010-1 - Utilizing Secondary Power Pack(s) To Provide Additional 24VDC Power For Multiple Sensors
dxf
57-010-1 - Utilizing Secondary Power Pack(s) To Provide Additional 24VDC Power For Multiple Sensors
pdf
57-010-1 - Utilizing Secondary Power Pack(s) To Provide Additional 24VDC Power For Multiple Sensors
dwg
57-010-1 - Utilizing Secondary Power Pack(s) To Provide Additional 24VDC Power For Multiple Sensors
png
57-020 - Any 24VDC Sensor Controlling A Contactor
dxf
57-020 - Any 24VDC Sensor Controlling A Contactor
dwg
57-020 - Any 24VDC Sensor Controlling A Contactor
pdf
57-035 - Any 24VDC Sensor With 3-Way Switching
dxf
57-035 - Any 24VDC Sensor With 3-Way Switching
dwg
57-035 - Any 24VDC Sensor With 3-Way Switching
pdf
57-036 - Any 24VDC Sensor Controlling A Fan Coil /AHU
pdf
57-036 - Any 24VDC Sensor Controlling A Fan Coil /AHU
dwg
57-036 - Any 24VDC Sensor Controlling A Fan Coil /AHU
dxf
57-036 - Any 24VDC Sensor Controlling A Fan Coil /AHU
png
57-036-1 - Any 24VDC Sensor Controlling Local Lighting And Fan Coil /AHU
dwg
57-036-1 - Any 24VDC Sensor Controlling Local Lighting And Fan Coil /AHU
dxf
57-036-1 - Any 24VDC Sensor Controlling Local Lighting And Fan Coil /AHU
pdf
57-039-13 - Power Pack Installed in a J-Box
dwg
57-039-14 - Power Pack Installed in a J-Box
dxf
57-039-14 - Power Pack Installed in a J-Box
png
57-039-14 - Power Pack Installed in a J-Box
pdf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dxf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dwg
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
pdf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
png
View More

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;