![](https://cdn2.webdamdb.com/1280_cnYDdazi0D11.jpg?1604981694)
DLM Dual Relay Room Controller, On/Off, 120-277V
LMRC-102
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMRC-100 Series Digital Room Controllers include one or two relay(s) for on/off control of a total of 20 amps, and a highefficiency switching power supply. They are the foundation of a Wattstopper Digital Lighting Management (DLM) system, and allow integration of occupancy sensors, daylighting sensors and switches for energy-efficient lighting control.
Number of Connectors
2
- 1
- 2
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Plenum-rated controllers with line voltage relay(s) and switching power supply
- Components of Digital Lighting Management integrated control systems
- Plug to other components using Cat 5e cables with RJ45 connectors eliminating wiring errors
- Plug n’ Go automatic configuration for maximum energy efficiency
- Support energy saving manual-on and bi-level lighting control strategies
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182926237 | ||
Country Of Origin | China |
Dimensions
Product Width US | 4.0 in | ||
Product Weight US | 0.75 lb | ||
Product Volume US | 55.61 cu in | ||
Product Depth US | 4.53 in | ||
Product Height US | 2.71 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified | |
Product Environmental Profile | Yes |
Resources
CAD Drawings
90-111 - LMRC-101 One Relay Wiring Diagram
dxf
90-111 - LMRC-101 One Relay Wiring Diagram
png
90-111 - LMRC-101 One Relay Wiring Diagram
pdf
90-111 - LMRC-101 One Relay Wiring Diagram
dwg
90-114 - LMRC-100 Series Dimension and Mounting
dxf
90-114 - LMRC-100 Series Dimension and Mounting
pdf
90-114 - LMRC-100 Series Dimension and Mounting
dwg
90-114 - LMRC-100 Series Dimension and Mounting
png
90-121 - LMRC-102 Two Relay Wiring Diagram
dwg
90-121 - LMRC-102 Two Relay Wiring Diagram
dxf
90-121 - LMRC-102 Two Relay Wiring Diagram
png
90-121 - LMRC-102 Two Relay Wiring Diagram
pdf
90-151 - LMRC-101 and LMRC-102 Three Relay Wiring Diagram
dwg
90-151 - LMRC-101 and LMRC-102 Three Relay Wiring Diagram
dxf
90-151 - LMRC-101 and LMRC-102 Three Relay Wiring Diagram
pdf
90-151 - LMRC-101 and LMRC-102 Three Relay Wiring Diagram
png
90-191 - Room Controller with Emergency Bypass
pdf
90-191 - Room Controller with Emergency Bypass
dwg
90-191 - Room Controller with Emergency Bypass
dxf
90-191 - Room Controller with Emergency Bypass
png
90-321 - LMSW-101 Dimension and Mounting
png
90-321 - LMSW-101 Dimension and Mounting
pdf
90-321 - LMSW-101 Dimension and Mounting
dwg
90-321 - LMSW-101 Dimension and Mounting
dxf
90-322 - LMSW-102 Dimension and Mounting
png
90-322 - LMSW-102 Dimension and Mounting
dxf
90-322 - LMSW-102 Dimension and Mounting
dwg
90-323 - LMSW-103 Dimension and Mounting
dwg
90-323 - LMSW-103 Dimension and Mounting
png
90-323 - LMSW-103 Dimension and Mounting
dxf
90-324 - LMSW-104 Dimension and Mounting
dxf
90-324 - LMSW-104 Dimension and Mounting
png
90-324 - LMSW-104 Dimension and Mounting
dwg
90-325 - LMSW-105 Dimension and Mounting
dwg
90-325 - LMSW-105 Dimension and Mounting
pdf
90-325 - LMSW-105 Dimension and Mounting
dxf
90-325 - LMSW-105 Dimension and Mounting
png
90-328 - LMSW-108 Dimension and Mounting
png
90-328 - LMSW-108 Dimension and Mounting
pdf
90-328 - LMSW-108 Dimension and Mounting
dxf
90-328 - LMSW-108 Dimension and Mounting
dwg
90-612 - LMLS-105 On/Off Photosensor with LMRC-101 Room Controller
pdf
90-612 - LMLS-105 On/Off Photosensor with LMRC-101 Room Controller
png
90-612 - LMLS-105 On/Off Photosensor with LMRC-101 Room Controller
dwg
90-612 - LMLS-105 On/Off Photosensor with LMRC-101 Room Controller
dxf
90-613 - LMLS-105 On/Off Photosensor with LMRC-102 Room Controller
pdf
90-613 - LMLS-105 On/Off Photosensor with LMRC-102 Room Controller
dxf
90-613 - LMLS-105 On/Off Photosensor with LMRC-102 Room Controller
dwg
90-613 - LMLS-105 On/Off Photosensor with LMRC-102 Room Controller
png
90-622 - LMLS-305 Dimming Photosensor with LMRC-101 Room Controller
pdf
90-622 - LMLS-305 Dimming Photosensor with LMRC-101 Room Controller
dwg
90-622 - LMLS-305 Dimming Photosensor with LMRC-101 Room Controller
png
90-622 - LMLS-305 Dimming Photosensor with LMRC-101 Room Controller
dxf
90-623 - LMLS-305 Dimming Photosensor with LMRC-102 Room Controller
pdf
90-623 - LMLS-305 Dimming Photosensor with LMRC-102 Room Controller
dwg
90-623 - LMLS-305 Dimming Photosensor with LMRC-102 Room Controller
png
90-623 - LMLS-305 Dimming Photosensor with LMRC-102 Room Controller
dxf
90-931 - Restroom w/o Switch and Fan Control
pdf
90-931 - Restroom w/o Switch and Fan Control
dwg
90-931 - Restroom w/o Switch and Fan Control
dxf
90-931 - Restroom w/o Switch and Fan Control
png
90-932 - Restroom w/ Switch and Fan Control
pdf
90-932 - Restroom w/ Switch and Fan Control
dwg
90-932 - Restroom w/ Switch and Fan Control
dxf
90-932 - Restroom w/ Switch and Fan Control
png
90-952 - Large Office w/Daylighting
pdf
90-952 - Large Office w/Daylighting
dxf
90-952 - Large Office w/Daylighting
dwg
90-952 - Large Office w/Daylighting
png
View More
Brochure
Instruction Sheet
BIM Models
Product Environmental Profile
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1