text.skipToContent text.skipToNavigation

DLM Single Relay Room Controller, On/Off, 120-277V

LMRC-101 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LMRC-100 Series Digital Room Controllers include one or two relay(s) for on/off control of a total of 20 amps, and a highefficiency switching power supply. They are the foundation of a Wattstopper Digital Lighting Management (DLM) system, and allow integration of occupancy sensors, daylighting sensors and switches for energy-efficient lighting control.

Number of Connectors 1
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Plenum-rated controllers with line voltage relay(s) and switching power supply
  • Components of Digital Lighting Management integrated control systems
  • Plug to other components using Cat 5e cables with RJ45 connectors eliminating wiring errors
  • Plug n’ Go automatic configuration for maximum energy efficiency
  • Support energy saving manual-on and bi-level lighting control strategies

Specifications

General Info
Product Line Wattstopper
UPC Number 754182926220
Country Of Origin China
Dimensions
Product Width US 4.0 in
Product Weight US 0.6 lb
Product Volume US 55.61 cu in
Product Depth US 4.53 in
Product Height US 2.71 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
Product Environmental Profile Yes

Resources

CAD Drawings
90-111 - LMRC-101 One Relay Wiring Diagram
dxf
90-111 - LMRC-101 One Relay Wiring Diagram
png
90-111 - LMRC-101 One Relay Wiring Diagram
pdf
90-111 - LMRC-101 One Relay Wiring Diagram
dwg
90-114 - LMRC-100 Series Dimension and Mounting
dxf
90-114 - LMRC-100 Series Dimension and Mounting
pdf
90-114 - LMRC-100 Series Dimension and Mounting
dwg
90-114 - LMRC-100 Series Dimension and Mounting
png
90-121 - LMRC-102 Two Relay Wiring Diagram
dwg
90-121 - LMRC-102 Two Relay Wiring Diagram
dxf
90-121 - LMRC-102 Two Relay Wiring Diagram
png
90-121 - LMRC-102 Two Relay Wiring Diagram
pdf
90-151 - LMRC-101 and LMRC-102 Three Relay Wiring Diagram
png
90-151 - LMRC-101 and LMRC-102 Three Relay Wiring Diagram
dxf
90-151 - LMRC-101 and LMRC-102 Three Relay Wiring Diagram
pdf
90-151 - LMRC-101 and LMRC-102 Three Relay Wiring Diagram
dwg
90-191 - Room Controller with Emergency Bypass
png
90-191 - Room Controller with Emergency Bypass
dxf
90-191 - Room Controller with Emergency Bypass
pdf
90-191 - Room Controller with Emergency Bypass
dwg
90-321 - LMSW-101 Dimension and Mounting
png
90-321 - LMSW-101 Dimension and Mounting
pdf
90-321 - LMSW-101 Dimension and Mounting
dwg
90-321 - LMSW-101 Dimension and Mounting
dxf
90-322 - LMSW-102 Dimension and Mounting
png
90-322 - LMSW-102 Dimension and Mounting
dxf
90-322 - LMSW-102 Dimension and Mounting
dwg
90-323 - LMSW-103 Dimension and Mounting
dwg
90-323 - LMSW-103 Dimension and Mounting
png
90-323 - LMSW-103 Dimension and Mounting
dxf
90-324 - LMSW-104 Dimension and Mounting
dxf
90-324 - LMSW-104 Dimension and Mounting
png
90-324 - LMSW-104 Dimension and Mounting
dwg
90-325 - LMSW-105 Dimension and Mounting
dwg
90-325 - LMSW-105 Dimension and Mounting
pdf
90-325 - LMSW-105 Dimension and Mounting
dxf
90-325 - LMSW-105 Dimension and Mounting
png
90-328 - LMSW-108 Dimension and Mounting
png
90-328 - LMSW-108 Dimension and Mounting
pdf
90-328 - LMSW-108 Dimension and Mounting
dxf
90-328 - LMSW-108 Dimension and Mounting
dwg
90-612 - LMLS-105 On/Off Photosensor with LMRC-101 Room Controller
pdf
90-612 - LMLS-105 On/Off Photosensor with LMRC-101 Room Controller
png
90-612 - LMLS-105 On/Off Photosensor with LMRC-101 Room Controller
dwg
90-612 - LMLS-105 On/Off Photosensor with LMRC-101 Room Controller
dxf
90-613 - LMLS-105 On/Off Photosensor with LMRC-102 Room Controller
pdf
90-613 - LMLS-105 On/Off Photosensor with LMRC-102 Room Controller
dxf
90-613 - LMLS-105 On/Off Photosensor with LMRC-102 Room Controller
dwg
90-613 - LMLS-105 On/Off Photosensor with LMRC-102 Room Controller
png
90-622 - LMLS-305 Dimming Photosensor with LMRC-101 Room Controller
pdf
90-622 - LMLS-305 Dimming Photosensor with LMRC-101 Room Controller
dwg
90-622 - LMLS-305 Dimming Photosensor with LMRC-101 Room Controller
png
90-622 - LMLS-305 Dimming Photosensor with LMRC-101 Room Controller
dxf
90-623 - LMLS-305 Dimming Photosensor with LMRC-102 Room Controller
pdf
90-623 - LMLS-305 Dimming Photosensor with LMRC-102 Room Controller
dwg
90-623 - LMLS-305 Dimming Photosensor with LMRC-102 Room Controller
png
90-623 - LMLS-305 Dimming Photosensor with LMRC-102 Room Controller
dxf
90-931 - Restroom w/o Switch and Fan Control
png
90-931 - Restroom w/o Switch and Fan Control
dxf
90-931 - Restroom w/o Switch and Fan Control
pdf
90-931 - Restroom w/o Switch and Fan Control
dwg
90-932 - Restroom w/ Switch and Fan Control
png
90-932 - Restroom w/ Switch and Fan Control
dxf
90-932 - Restroom w/ Switch and Fan Control
dwg
90-932 - Restroom w/ Switch and Fan Control
pdf
90-952 - Large Office w/Daylighting
png
90-952 - Large Office w/Daylighting
dxf
90-952 - Large Office w/Daylighting
pdf
90-952 - Large Office w/Daylighting
dwg
View More

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;